Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPS
Description
22-115-inch - Panel Mounting
Bill of material
22-115
PN
Part Number
22-115
DESCRIPTION
Description
Multiblock PA 40 with 1/4-20 Nut
SERIES
Series
1.5"
MAT
Material
Glass-Filled Nylon
MATN
Nut Material
Steel
FIN
Finish
Black
LOAD
Max. Load kg
25 (56) lbs.
WEIGHT
Weight
13 g
SCPOS1
Screw and Nut Position 1
Inch
SCPOS2
Screw and Nut Position 2
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models