Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
220-1 - 2201x
Bill of material
AC1-01M30DA0A1
CODE
AC1
RP
Rated power
V
Voltage
V
RS
Rated speed
rpm
I
inertia
VL
Voltage level
E
enclosure
RO
Rated output
0.10 kW
RT
Rated torque
0.318 Nm
IMT
Instantaneous maximum torque
0.945 Nm
RC
Rated current
1.1 A
IMC
Instantaneous maximum current
3.3 A
RS1
Rated speed
3000 rpm
MS
Maximum speed
6000 rpm
RI
rotor inertia
0.046
LC
40 mm
LL
79.000 mm
LR
25 mm
LA
46 mm
LZ
4.5 mm
LH
33 mm
LG
5 mm
LE
2.5 mm
S
8 mm
LB
30 mm
TP
M3×8
LK
14 mm
KH
6.0 mm
KW
3 mm
W
3 mm
T
3 mm
W1
weight
0.47 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models