Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202592 - SKBD 14/MT
Bill of material
PHOENIX CONTACT 2202592
MANUID
Product number of the Manufacturer
2202592
DESCSHORT
Short Description
Plug-in card block
DESCLONG
Long Description
19" plug-in card block, color: green, contact surface: Tin, number of positions: 14, product range: SKBD, pitch: 5 mm, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
SKBD 14/MT
PREVIEW
Preview
INTNO
International product number
4017918053338
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
PRODSTAT
Product status
abgekündigt
BAA020
height
18.400 mm
AAF726
rated current
5 A
AAF040
net weight
0.043 kg
AAT080
Pole number
14
AAO663
GTIN
4017918053338
AAW338
Manufacturer product designation
Plug-in card block
AAU734
Manufacturer product description
19" plug-in card block, color: green, contact surface: Tin, number of positions: 14, product range: SKBD, pitch: 5 mm, type of packaging: packed in cardboard
AAU731
Manufacturer product family
SKBD
AAO057
Product type
SKBD 14/MT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part