Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2202994 - RPI-BC INT-PCB SET
Bill of material
PHOENIX CONTACT 2202994
MANUID
Product number of the Manufacturer
2202994
DESCSHORT
Short Description
PCB
DESCLONG
Long Description
DIN rail housing, color: green/white
MANUTYPEDESC
Manufacturer Type Description
RPI-BC INT-PCB SET
PREVIEW
Preview
INTNO
International product number
4055626292618
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
green/white
AAF040
net weight
0.030 kg
BAB664
material
FR 4-21
AAB708
Housing for side-by-side mounting
No
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4055626292618
AAW338
Manufacturer product designation
PCB
AAU734
Manufacturer product description
Perfboard with GPIO connection incl. PTSM terminal blocks
AAO057
Product type
RPI-BC INT-PCB SET
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    2202995 - RPI-BC EXT-PCB HBUS SET
    PHOENIX CONTACT
    1019720 - UCS 145-125-F-GD-RPI 9005
    PHOENIX CONTACT
    1708026 - MKKDS 1/ 2-3,81
    PHOENIX CONTACT
    1985807 - MKDS 1/ 2-3,5 HT BK
    PHOENIX CONTACT
    1274737 - MKDS 1/ 8-3,5 BD:1-8
    PHOENIX CONTACT
    1727010 - MKDS 1/ 2-3,81
    PHOENIX CONTACT
    1100920 - MKKDSNH 1,5/ 4-5,08 GY
    PHOENIX CONTACT
    1050488 - MKDS 1/ 4-3,5 PROFINET 2
Download CAD models
No generation actions are associated with this part