Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Kistler
Description
2205B - Multichannel thermocouple amplifier
Bill of material
KISTLER Typ 2205B2
TYP
Type
M
Measuring Range
0...400 °C
BT
Measuring range
0...125 °C
F
Frequency range (–3 dB)
0...>10 Hz
A
Output signal (0 ... 400°C)
25 mV/°C
MAXS
Maximum voltage
10.5 VDC
MINS
Minimum voltage
0.025 VDC
O
Output resistance
10 Ω
MAXC
Max. current
1 mA
IR
Input resistance
>1
SAP
Material numbers
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD