Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
221-511 - FIXING CARRIER
Bill of material
221-511
BESTNR
Item-No.
221-511
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
28.30 mm
BREITE
Width
19.30 mm
TIEFE
Depth
94.20 mm
FARBE
Color
light gray
GEWICHT
Weight
11.890 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models