Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2213932-6
Bill of material
2213932-6
PN
Part Number
2213932-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2213932-6
TEINTERNALDESCRIPTION
TE Internal Description
SMT TB RA HEADER, 3.5MM, 6 POS
HEADERTYPE
Header Type
Shrouded
BLOCKTYPE
Block Type
PCB Mount
CONNECTORSTYLE
Connector Style
Header
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
6
NUMBEROFROWS
Number of Rows
1
CURRENTRATINGMAXA
Current Rating Max
8 A
VOLTAGEVAC
Voltage
300 VAC
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
CONTACTMOUNT
Contact Mount
Surface Mount
MOUNTINGANGLE
Mounting Angle
Right Angle
CENTERLINEPITCH
Centerline
3.5 mm [ .138 in ] Pitch
HOUSINGMATERIAL
Housing Material
Thermoplastic
HOUSINGCOLOR
Housing Color
Black
PCBTAILLENGTH
PCB Tail Length
3.5 mm [ .138 in ]
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models