Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2214870-1
Bill of material
2214870-1
PN
Part Number
2214870-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2214870-1
TEINTERNALDESCRIPTION
TE Internal Description
MiniSAS HD 1x4 Rec Assy w weld
SHELL
Shell
With
PRODUCTTYPE
Product Type
Connector
CONNECTORSTYLE
Connector Style
Receptacle
CONNECTORSYSTEM
Connector System
Cable-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTGROUPING
Product Grouping
Mini-SAS HD
RECEPTACLECONFIGURATION
Receptacle Configuration
Mini-SAS HD
STACKABLE
Stackable
No
NUMBEROFPOSITIONS
Number of Positions
144
NUMBEROFROWS
Number of Rows
4
NUMBEROFPORTS
Number of Ports
4
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
PLUGCONFIGURATION
Plug Configuration
Mini-SAS HD
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
M2 Screw
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTINGSTYLE
PCB Mounting Style
Through Hole - Press-Fit
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount, Panel
CENTERLINEPITCH
Centerline
.75 mm [ .029 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
HEIGHTABOVEPCBOARD
Height Above PC Board
12.78 mm [ .503 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
.97 mm [ .038 in ] Recommended
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
HIGHTEMPERATUREHOUSING
High Temperature Housing
Yes
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Box & Tray, Package
PACKAGINGQUANTITY
Packaging Quantity
15
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models