Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
222-412 - CLASSIC Splicing Connector, for all conductor types, max. 4 mm², 2-conductor, with levers, gray housing, Surrounding air temperature: max 40°C
Bill of material
222-412
BESTNR
Item-No.
222-412
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
2 x 0,08 - 2,5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
32 A
P
No. of poles
2
HOEHE
Height
14.50 mm
BREITE
Width
20.50 mm
TIEFE
Depth
12.40 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grau
GEWICHT
WEIGHT
3.053 g
ECLASS71
eCl@ss 7.1
27-14-11-04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models