Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
224-112 - 2-CONDUCTOR LIGHTING CONNECTOR STANDARD TYPE CONTINUOUS SERVICE TEMPERATURE 105°C
Bill of material
224-112
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
1 - 2.5 mm²
QUERSCHNITT2
Cross section
14 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 11 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
24 A
HOEHE
Height
15.50 mm
BREITE
Width
9.50 mm
TIEFE
Depth
20.50 mm
ANZAHLKLEMMSTEL
Number of connection points
3
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
BEMERKUNGEN
Comment
GEWICHT
WEIGHT
g
ECLASS71
eCl@ss 7.1
27-14-11-03
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models