Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250481-1
Bill of material
2250481-1
PN
Part Number
2250481-1
DESC
Description
1X2, 10/100, Tab Up, G/Y LEDs
BRAND
Brand
TRP
NOP
Number of Ports
1X2
SPEED
Speed
10/100BASE-T
LED
Yes
LEDT
LED Type
G/Y
HP
Height Profile
Standard
PC
Port Configuration
Tab Up
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models