Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
unitray
Description
225mm 9 Rung Spacing - Aluminum E1 Long Span 203mm Siderail
Bill of material
SLA-99164
DESC
Designation
Straight Length
MF
Material Finish
Aluminum
SIDEHT
Siderail Height
9 - E/ 203 mm (8.0)"
L
Length
W
Width
RS
Rung Spacing
4 - 225 mm (9)"
PN
Part Number
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models