Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
226-101 - Feedthrough terminal block push-on / solder connection 2.8 x 0.8 1 pole for plate thickness 1.5 mm / 0.059 in
Bill of material
226-101
BESTNR
Item-No.
226-101
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
320
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
6 / 20
P
No. of poles
1
HOEHE
Height
22.00 mm
BREITE
Width
6.00 mm
TIEFE
Depth
26.00 mm
FARBE
Color
grau
GEWICHT
Weight
3.429 g
ECLASS71
eCl@ss 7.1
27-14-11-34
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models