Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2261054 - SKBI 32/D
Bill of material
PHOENIX CONTACT 2261054
MANUID
Product number of the Manufacturer
2261054
DESCSHORT
Short Description
Plug-in card block
DESCLONG
Long Description
19" plug-in card block, color: green, number of positions: 32, product range: SKBI 32, pitch: 5.08 mm, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
SKBI 32/D
PREVIEW
Preview
INTNO
International product number
4017918053826
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
44
PRODSTAT
Product status
abgekündigt
BAF016
width
112 mm
BAA020
height
138 mm
AAF726
rated current
4 A
AAF040
net weight
0.154 kg
AAT080
Pole number
32
AAO663
GTIN
4017918053826
AAW338
Manufacturer product designation
Plug-in card block
AAU734
Manufacturer product description
19" plug-in card block, color: green, number of positions: 32, product range: SKBI 32, pitch: 5.08 mm, type of packaging: packed in cardboard
AAU731
Manufacturer product family
SKBI 32
AAO057
Product type
SKBI 32/D
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part