Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
Jacob
Description
226xxMxxPA - FAVORIT metric
Bill of material
22.616M25PA
ARTNR
Part No.
A
Connecting thread
mm
C
Clamping area
mm
L
Thread length
mm
SW1
Wrench size 1
mm
EK1
Corner dimension 1
mm
SW2
Wrench size 2
mm
EK2
Corner dimension 2
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material Body
PA6 GF30
MATF
Colour
RAL 7035 light gray
MATD
Material Sealing elements
SBR/NBR
MATDR
Material Pressure ring
PE-HD
MATS
Material Screws
Stainless steel
PACK
Packaging Unit
PCS
IP55
Test standard
IP55 EN 60529
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
80 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir