Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2273-203 - COMPACT splicing connector, for solid conductors, max. 2.5 mm², 3-conductor, transparent housing, orange cover, Surrounding air temperature: max 60°C (T60)
Bill of material
2273-203
BESTNR
Item-No.
2273-203
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 2.5 mm²
QUERSCHNITT2
Cross section
18 - 14 AWG
ABISOLIERLAENGE
Strip length
11 mm
SPANNUNG
Measured voltage
450 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
24 A
P
No. of poles
3
HOEHE
Height
5.80 mm
BREITE
Width
14.00 mm
TIEFE
Depth
16.70 mm
ANZAHLKLEMMSTEL
Number of connection points
3
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
transparent / orange
GEWICHT
WEIGHT
1.016 g
ECLASS71
eCl@ss 7.1
27-14-11-04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models