Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2281089 - FLKM 50
Bill of material
PHOENIX CONTACT 2281089
MANUID
Product number of the Manufacturer
2281089
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, connection 1: IDC/FLK pin strip 1x 50-position, connection 2: Screw connection 50-position, number of channels: 16
MANUTYPEDESC
Manufacturer Type Description
FLKM 50
PREVIEW
Preview
BAH005
rated voltage
25 V
AAF726
rated current
1 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAF016
width
135 mm
BAA020
height
77 mm
AAF040
net weight
0.224 kg
BAB577
depth
57.5 mm
AAT080
Pole number
50
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918054533
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, with screw connection and flat-ribbon cable connector, for mounting on NS 32 oder NS 35/7.5, with male connector and short and long locking latches for female connectors, number of positions 50, (1-1 connection)
AAO057
Product type
FLKM 50
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918054533
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models