Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2281678 - FLKM-D 9 SUB/B/LA
Bill of material
PHOENIX CONTACT 2281678
MANUID
Product number of the Manufacturer
2281678
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, with light indicator, connection 1: D-SUB socket strip 9-position, connection 2: Screw connection 12-position
MANUTYPEDESC
Manufacturer Type Description
FLKM-D 9 SUB/B/LA
PREVIEW
Preview
BAH005
rated voltage
30 V
AAF726
rated current
2.500 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAF016
width
45 mm
BAA020
height
77 mm
AAF040
net weight
0.079 kg
BAB577
depth
57.5 mm
AAT080
Pole number
9
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918054922
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, with screw connection and D-Subminiature socket strip, for mounting on NS 35/7.5 or NS 32, with light indicator, 9-pos.
AAO057
Product type
FLKM-D 9 SUB/B/LA
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918054922
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models