Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2281704 - FLKM-D37 SUB/B/LA
Bill of material
PHOENIX CONTACT 2281704
MANUID
Product number of the Manufacturer
2281704
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, with light indicator, connection 1: D-SUB socket strip 37-position, connection 2: Screw connection 40-position
MANUTYPEDESC
Manufacturer Type Description
FLKM-D37 SUB/B/LA
PREVIEW
Preview
INTNO
International product number
4017918054953
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAH005
rated voltage
30 V
AAF726
rated current
2.500 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAF016
width
112.5 mm
BAA020
height
77 mm
AAF040
net weight
0.00081 kg
BAB577
depth
57.50 mm
AAT080
Pole number
37
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
D-SUB
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918054953
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, with screw connection and D-Subminiature socket strip, for mounting on NS 35/7.5 or NS 32, with light indicator, 37-pos.
AAO057
Product type
FLKM-D37 SUB/B/LA
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models