Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2281759 - FLKMS-D25 SUB/B
Bill of material
PHOENIX CONTACT 2281759
MANUID
Product number of the Manufacturer
2281759
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, connection 1: Screw connection, connection 2: D-SUB pin strip 25-position
MANUTYPEDESC
Manufacturer Type Description
FLKMS-D25 SUB/B
INTNO
International product number
4017918055004
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
67.500 mm
BAA020
height
77 mm
BAH005
rated voltage
25 V
AAF726
rated current
2 A
AAP798
Application standards
DIN EN 50178
AAF040
net weight
0.169 kg
BAB577
depth
72 mm
AAT080
Pole number
25
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
D-SUB
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918055004
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, with screw connection and D-Subminiature socket strip, for mounting on NS 35/7.5 or NS 32, 25-pos.
AAO057
Product type
FLKMS-D25 SUB/B
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part