Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2283870 - DFLK-D 9 SUB/S
Bill of material
PHOENIX CONTACT 2283870
MANUID
Product number of the Manufacturer
2283870
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE feed-through module, connection 1: Screw connection, connection 2: D-SUB pin strip 9-position
MANUTYPEDESC
Manufacturer Type Description
DFLK-D 9 SUB/S
PREVIEW
Preview
INTNO
International product number
4017918055639
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
BAF016
width
40 mm
BAA020
height
58.500 mm
BAH005
rated voltage
25 V
AAF726
rated current
2.500 A
AAP798
Application standards
IEC 60664, DIN EN 50178
AAF040
net weight
0.000 kg
BAB577
depth
33.500 mm
AAT080
Pole number
9
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Wall mounting
AAO663
GTIN
4017918055639
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
The VARIOFACE feed-through module implements a 1:1 connection between screw connection terminal blocks and a D-SUB miniature pin strip (number of positions: 9). A separate ground tap is available.
AAO057
Product type
DFLK-D 9 SUB/S
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models