Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2284510 - FLKMS 50/32IM/LA/PLC
Bill of material
PHOENIX CONTACT 2284510
MANUID
Product number of the Manufacturer
2284510
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
VARIOFACE sensor module, for connecting 32 p-n-p sensors, with LED
MANUTYPEDESC
Manufacturer Type Description
FLKMS 50/32IM/LA/PLC
PREVIEW
Preview
INTNO
International product number
4017918055684
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
179.500 mm
BAA020
height
90 mm
BAH005
rated voltage
30 V
AAF726
rated current
1 A
AAP798
Application standards
DIN EN 50178, IEC 60664
BAB392
certificate/approval
UKCA
AAF040
net weight
0.412 kg
BAB577
depth
79 mm
AAT080
Pole number
50
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918055684
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
VARIOFACE sensor module, for connecting 32 p-n-p sensors, with LED
AAO057
Product type
FLKMS 50/32IM/LA/PLC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models