Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2285 - Heavy Duty Monitor Mount
Bill of material
2285
PN
2285
SERIES
Series
15/40/45
A
9.075 Inch
B
7.874 Inch
C
9.055 Inch
D
3.937 Inch
E
0.213 Inch
F
0.331 Inch
G
16.654 Inch
H
6.299 Inch
J
6.299 Inch
K
1.181 Inch
L
1.950 Inch
M
0.331 Inch
N
10.236 Inch
P
0.236 Inch
Q
4.579 Inch
R
0.974 Inch
WEIGHT
4.467 lb
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models