Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2289719 - FLKM 50/32M/PLC
Bill of material
PHOENIX CONTACT 2289719
MANUID
Product number of the Manufacturer
2289719
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
Interface module, connection 1: Screw connection 1x 50-position, connection 2: IDC/FLK pin strip 1x 50-position, number of channels: 32, control logic: plusschaltend
MANUTYPEDESC
Manufacturer Type Description
FLKM 50/32M/PLC
PREVIEW
Preview
INTNO
International product number
4017918057763
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAH005
rated voltage
60 V
AAF726
rated current
1 A
AAP798
Application standards
DIN EN 50178, IEC 60664
BAB392
certificate/approval
UKCA
BAF016
width
190.8 mm
BAA020
height
89.6 mm
AAF040
net weight
0.315 kg
BAB577
depth
66 mm
AAT080
Pole number
50
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918057763
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
VARIOFACE interface module, for 32 channels, each with an additional terminal block per signal for a common minus potential
AAO057
Product type
FLKM 50/32M/PLC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    2962997 - UM 45-IB-DI/SIM8
    PHOENIX CONTACT
    2308124 - MACX MCR-S-MUX-TB
    PHOENIX CONTACT
    2904283 - VIP-2/PT/FLK14/8M/PLC
    PHOENIX CONTACT
    2310840 - FLKM14/FLK14/ZFKDS/DI8/SO199
    PHOENIX CONTACT
    2291121 - FLKM 50/32P/PLC
    PHOENIX CONTACT
    2906910 - UM-D37M/16R-120AC/DI/C3/L
    PHOENIX CONTACT
    2906907 - UM-D37M/16R-120AC/DI/C3/R
Previews
3D
2D
Download CAD models