Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
Gühring
Description
229 - DIN 345 CHIP BREAKING DRILL
Bill of material
229 17.500
J21
Item ID
J23
Item Description
SPANBRECHERBOHRER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
DIN 345
J8
Treatment
BVB
A11
Cutting Diameter min
C11
Connection Type, Machine Side
MKG
C12
Connection Form, Machine Side
20
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Flute Length
mm
B71
Function Length
mm
D1
Number of Cutting Edges
2
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
118 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HSS
H5
Coating
DAMPF ANGELASSEN
B7
Point Length
mm
C4
Shank Length
mm
D2
Helix Direction
R
D3
Helix Angle
Grad
H22
Coolant Exit Style Code
0
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    8510 - DIN6537K TIALN-NANOA RATIOBO.
    Gühring
    345 - DIN 345 DRILL
    Special Collection
    Screwdriver
    KEMMLER
    B
    Gühring
    5510 - DIN 6537K NANOFIRE RATIO DRILL
    MecVel
    L03-FCM - Actuator with limit switches
    WorldMaps
    World
    Gühring
    645 - DIN 345 DRILL
    Gühring
    251 - DIN 346 DRILL
    KEMMLER
    B
Previews
3D
Dimension
2D
Download CAD models