Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2291286 - DFLK-D50 SUB/S
Bill of material
PHOENIX CONTACT 2291286
MANUID
Product number of the Manufacturer
2291286
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE feed-through module, connection 1: Screw connection, connection 2: D-SUB pin strip 1x 50-position
MANUTYPEDESC
Manufacturer Type Description
DFLK-D50 SUB/S
PREVIEW
Preview
INTNO
International product number
4017918058333
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
BAH005
rated voltage
25 V
AAF726
rated current
2.500 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAF016
width
39.88 mm
BAA020
height
143.4 mm
AAF040
net weight
0.147 kg
BAB577
depth
33.5 mm
AAT080
Pole number
50
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918058333
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
The VARIOFACE feed-through module implements a 1:1 connection between plug-in screw connection terminal blocks and a D-SUB miniature pin strip (number of positions: 50). There is no separate ground tap.
AAO057
Product type
DFLK-D50 SUB/S
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models