Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2294322 - FLKMS-D25 SUB/S (1-25)
Bill of material
PHOENIX CONTACT 2294322
MANUID
Product number of the Manufacturer
2294322
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, connection 1: D-SUB pin strip 1x 25-position, connection 2: Screw connection 27-position
MANUTYPEDESC
Manufacturer Type Description
FLKMS-D25 SUB/S (1-25)
PREVIEW
Preview
BAH005
rated voltage
25 V
AAF726
rated current
2.500 A
INTNO
International product number
4017918132705
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
EN IEC 60664-1
BAF016
width
67.5 mm
BAA020
height
77 mm
BAB577
depth
70.97 mm
AAF040
net weight
0.1678 kg
AAT080
Pole number
25
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
D-SUB
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918132705
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, with screw connection and D-Subminiature pin strip, for mounting on NS 35/7.5 or NS 32, 25-pos.
AAO057
Product type
FLKMS-D25 SUB/S (1-25)
AAY811
URI of the product
http://www.phoenixcontact.com/product/2294322
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models