Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2294490 - FLKM 50/32M/SI/PLC
Bill of material
PHOENIX CONTACT 2294490
MANUID
Product number of the Manufacturer
2294490
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
Interface module, connection 1: Screw connection, connection 2: IDC/FLK pin strip 1x 50-position, number of channels: 32, control logic: plusschaltend
MANUTYPEDESC
Manufacturer Type Description
FLKM 50/32M/SI/PLC
PREVIEW
Preview
INTNO
International product number
4017918148973
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAH005
rated voltage
60 V
AAF726
rated current
1 A
AAP798
Application standards
DIN EN 50178, IEC 60664
BAB392
certificate/approval
UKCA
BAF016
width
190.8 mm
BAA020
height
89.6 mm
AAF040
net weight
0.339 kg
BAB577
depth
66 mm
AAT080
Pole number
50
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918148973
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
VARIOFACE module, for 32 channels, each with an additional terminal block and fuse per signal, (common minus potential)
AAO057
Product type
FLKM 50/32M/SI/PLC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models