Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2296061 - PLC-V8/D15B/OUT
Bill of material
PHOENIX CONTACT 2296061
MANUID
Product number of the Manufacturer
2296061
DESCSHORT
Short Description
System connection
DESCLONG
Long Description
V8 adapter for 8 x PLC-INTERFACE (6.2 mm), controller: PLC system cabling of output cards, connection 1: Screw connection 1x, connection 2: D-SUB socket strip 1x 15-position, connection 3: Plug-in connection (Can be snapped onto 8x PLC-INTERFACE terminals), number of channels: 8, control logic: plusschaltend
MANUTYPEDESC
Manufacturer Type Description
PLC-V8/D15B/OUT
PREVIEW
Preview
INTNO
International product number
4017918189112
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
77
BAH005
rated voltage
24 V
AAF726
rated current
1 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAF016
width
49.93 mm
BAA020
height
41 mm
AAF040
net weight
0.114 kg
BAB577
depth
50 mm
AAT080
Pole number
15
AAB418
Design of the electrical connection (head 1)
Plug-in connection
AAO663
GTIN
4017918189112
AAW338
Manufacturer product designation
System connection
AAU734
Manufacturer product description
V8 adapter for 8 x PLC-INTERFACE (6.2 mm), controller: PLC system cabling of output cards, connection 1: Screw connection 1x, connection 2: D-SUB socket strip 1x 15-position, connection 3: Plug-in connection (Can be snapped onto 8x PLC-INTERFACE terminals), number of channels: 8, control logic: plusschaltend
AAO057
Product type
PLC-V8/D15B/OUT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models