Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IPS
Description
23-015 - Pivot Joint
Bill of material
23-015
PN
Part Number
23-015
DESCRIPTION
Description
SERIES
Series
SWING
Range of Swing
°
SCREWS1
Screws - Attachment to T-Slot
24-112-8
SN1
Screw Name - Attachment to T-Slot
BHCS M8X12
TNUTS
T-Nuts - Attachment to T-Slot
TN
T-Nut Name - Attachment to T-Slot
SCREWS2
Screws - Attachment to End of Profile
24-120-8
SN2
Screw Name - Attachment to End of Profile
BHCS M8X20
MAT
Material
Zinc Die-Cast
FIN
Finish
A
28 mm
B
22.5 mm
C
7 mm
D
D Dia.
27 mm
E
E Dia.
8.3 mm
F
45 mm
WEIGHT
Weight
0.18 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models