Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
IPS
Description
23-033 - Plastic Handle, 112mm
Bill of material
23-033
PN
Part Number
23-033
DESCRIPTION
Description
SERIES
Series
SCREWS
Screws
SN
Screw Name
NUTS
T-Nuts
TN
T-Nut Name
MAT
Material
Glass Filled Nylon
FIN
Finish
Black Finish
A
112 mm
B
93.5 mm
C
21 mm
D
36 mm
E
31.5 mm
F
6.5 mm
G
10.5 mm
H
6 mm
WEIGHT
Weight
33 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models