Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
IPS
Description
23-046 - Magnetic Catches
Bill of material
23-046
PN
Part Number
23-046
DESCRIPTION
Description
SERIES
Series
FOPT
Fastening Options
SCREWS
Screws
SN
Screw Name
NUTS
T-Nuts
TN
T-Nut Name
POPT
Plate Options
CSNUTS
Catch Screw Nuts
CSN
Catch Screw Nut Name
PLATE
Strike Plate
-
MAT
Material
Glass Filled Nylon
A
40 mm
B
20 mm
C
10 mm
D
18.32 mm
E
27.8 mm
F
30 mm
G
12.9 mm
H
M5x12
WEIGHT
Weight
38 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir