Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Jacob
Description
23.0xx - FAVORIT pressure screw PG Brass
Bill of material
23.013
ARTNR
Article No.
A
Connecting thread
C
Clamping range
mm
L
Length of Thread
mm
SW1
Wrench size 2
mm
EK
Across corners
mm
H
Height
mm
DI
Inner diameter
mm
STGEW
Unit weight
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATZS
Material clamp
Brass, nickel-plated
MATS
Material Bolts
Stainless steel
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
SCIP
SCIP Nummer
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir