Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2302366 - UMK- PVB 2/24/ZFKDS
Bill of material
PHOENIX CONTACT 2302366
MANUID
Product number of the Manufacturer
2302366
DESCSHORT
Short Description
Potential distributors
DESCLONG
Long Description
VARIOFACE module, with two equipotential busbars (P1, P2) for potential distribution, for mounting on NS 32 or on NS 35/7.5
MANUTYPEDESC
Manufacturer Type Description
UMK- PVB 2/24/ZFKDS
PREVIEW
Preview
INTNO
International product number
4017918880514
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
67.35 mm
BAA020
height
77 mm
AAF040
net weight
0.139 kg
BAB577
depth
51.50 mm
AAT080
Pole number
2
AAP404
Number of contact points per pole
12
AAG363
min. conductor cross section solid (solid, stranded)
0.200 mm^2
AAG362
max. conductor cross section solid (solid, stranded)
6 mm^2
AAG174
min. conductor cross section flexible (fine-strand) with cable end sleeve
0.200 mm^2
AAG173
max. conductor cross section flexible (fine-strand) with cable end sleeve
4 mm^2
AAF852
max. rated voltage
32 A
AAG360
N-rail present
No
AAG361
PE-rail present
No
AAO663
GTIN
4017918880514
AAW338
Manufacturer product designation
Potential distributors
AAU734
Manufacturer product description
VARIOFACE module, with two equipotential busbars (P1, P2) for potential distribution, for mounting on NS 32 or on NS 35/7.5
AAO057
Product type
UMK- PVB 2/24/ZFKDS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models