Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2302900 - FLKM 16/ZFKDS
Bill of material
PHOENIX CONTACT 2302900
MANUID
Product number of the Manufacturer
2302900
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, connection 1: IDC/FLK pin strip 1x 16-position, connection 2: Spring-cage connection 16-position
MANUTYPEDESC
Manufacturer Type Description
FLKM 16/ZFKDS
PREVIEW
Preview
BAH005
rated voltage
25 V
AAF726
rated current
1 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAF016
width
45 mm
BAA020
height
77 mm
AAF040
net weight
0.066 kg
BAB577
depth
52.5 mm
AAT080
Pole number
16
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918941420
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
Standard 1:1 FLK module, with spring-cage connection and flat-ribbon cable connector, no. of positions 16
AAO057
Product type
FLKM 16/ZFKDS
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918941420
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models