Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2304018 - FLKM-D37 SUB/S/ZFKDS
Bill of material
PHOENIX CONTACT 2304018
MANUID
Product number of the Manufacturer
2304018
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, connection 1: D-SUB pin strip 1x 37-position, connection 2: Spring-cage connection 38-position
MANUTYPEDESC
Manufacturer Type Description
FLKM-D37 SUB/S/ZFKDS
PREVIEW
Preview
INTNO
International product number
4017918943981
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAH005
rated voltage
25 V
AAF726
rated current
2.500 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAB392
certificate/approval
cUL Recognized, UL Recognized
BAF016
width
101.15 mm
BAA020
height
77 mm
AAF040
net weight
0.00077 kg
BAB577
depth
51.50 mm
AAT080
Pole number
37
BAA295
Degree of soiling
2
AAM488
type of electrical connection, control side
D-SUB
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918943981
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
Standard 1:1 D-SUB module, with spring-cage connection and D-SUB pin strip, no. of positions 37
AAO057
Product type
FLKM-D37 SUB/S/ZFKDS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models