Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2304047 - FLKM-D15 SUB/B/ZFKDS
Bill of material
PHOENIX CONTACT 2304047
MANUID
Product number of the Manufacturer
2304047
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, connection 1: D-SUB socket strip 1x 15-position, connection 2: Spring-cage connection 16-position
MANUTYPEDESC
Manufacturer Type Description
FLKM-D15 SUB/B/ZFKDS
PREVIEW
Preview
BAH005
rated voltage
25 V
AAF726
rated current
2.500 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAF016
width
45 mm
BAA020
height
77 mm
AAF040
net weight
0.069 kg
BAB577
depth
51.5 mm
AAT080
Pole number
15
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918944018
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
Standard 1:1 D-SUB module, with spring-cage connection and D-SUB socket strip, no. of positions 15
AAO057
Product type
FLKM-D15 SUB/B/ZFKDS
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918944018
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models