Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2304076 - FLKM-D50 SUB/B/ZFKDS
Bill of material
PHOENIX CONTACT 2304076
MANUID
Product number of the Manufacturer
2304076
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, connection 1: D-SUB socket strip 1x 50-position, connection 2: Spring-cage connection 52-position
MANUTYPEDESC
Manufacturer Type Description
FLKM-D50 SUB/B/ZFKDS
PREVIEW
Preview
INTNO
International product number
4017918944049
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
BAH005
rated voltage
25 V
AAF726
rated current
2.500 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAB392
certificate/approval
cUL Recognized, UL Recognized
BAF016
width
146.25 mm
BAA020
height
77 mm
AAF040
net weight
0.2443 kg
BAB577
depth
51.50 mm
AAT080
Pole number
50
BAA295
Degree of soiling
2
AAM488
type of electrical connection, control side
D-SUB
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918944049
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
Standard 1:1 D-SUB module, with spring-cage connection and D-SUB socket strip, no. of positions 50
AAO057
Product type
FLKM-D50 SUB/B/ZFKDS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型