Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2304539 - FLKM-D25 SUB/B/KDS3-MT/TU810/P
Bill of material
PHOENIX CONTACT 2304539
MANUID
Product number of the Manufacturer
2304539
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, connection 1: Screw connection with disconnect knife, connection 2: D-SUB socket strip 1x 25-position, number of channels: 2, control logic: plusschaltend
MANUTYPEDESC
Manufacturer Type Description
FLKM-D25 SUB/B/KDS3-MT/TU810/P
PREVIEW
Preview
INTNO
International product number
4017918949129
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
25 V
AAF726
rated current
2 A
AAP798
Application standards
DIN EN 50178, IEC 60664
BAF016
width
126 mm
BAA020
height
89.6 mm
AAF040
net weight
0.270 kg
BAB577
depth
60 mm
AAT080
Pole number
25
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918949129
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module for ABB S800 I/O, with knife disconnect terminal blocks and specific marking (+1, B1, C1, +2, B2, C2, ... +8, B8, C8)
AAO057
Product type
FLKM-D25 SUB/B/KDS3-MT/TU810/P
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models