Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2305761 - CABLE-FLK14/OE/0,14/ 50
Bill of material
PHOENIX CONTACT 2305761
MANUID
Product number of the Manufacturer
2305761
DESCSHORT
Short Description
Cable
DESCLONG
Long Description
Round cable set; connection 1: Single wires (14-position) (The wires are marked and fitted with ferrules); connection 2: IDC/FLK socket strip (1x 14-position); cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
CABLE-FLK14/OE/0,14/ 50
PREVIEW
Preview
INTNO
International product number
4046356039109
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
62
AAP798
Application standards
DIN EN 50178
AAF040
net weight
0.035 kg
AAT080
Pole number
14
AAB418
Design of the electrical connection (head 1)
IDC/FLK socket strip
AAB419
Design of the electrical connection (head 2)
Single wires
AAP380
number of channels
0
AAB643
suitable for PLC output card
Yes
AAB639
suitable for analog signals
Yes
AAB651
suitable for digital signals
Yes
AAB654
suitable for PLC input card
Yes
BAC426
Function
PLC other devices
AAO663
GTIN
4046356039109
AAW338
Manufacturer product designation
Cable
AAU734
Manufacturer product description
Round cable set; connection 1: Single wires (14-position) (The wires are marked and fitted with ferrules); connection 2: IDC/FLK socket strip (1x 14-position); cable length: 0.5 m
AAO057
Product type
CABLE-FLK14/OE/0,14/ 50
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models