카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2309390-2
Bill of material
2309390-2
PN
Part Number
2309390-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2309390-2
TEINTERNALDESCRIPTION
TE Internal Description
VERT RECPT, MULTI-BEAM XLE, VITA 62
HEADERTYPE
Header Type
Header Only
HOUSINGTYPE
Housing Type
Receptacle
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONTACTTYPE
Contact Type
Socket
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
36
NUMBEROFPOWERPOSITIONS
Number of Power Positions
10
NUMBEROFPOSITIONS
Number of Positions
46
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
BACKPLANEARCHITECTURE
Backplane Architecture
Traditional Backplane
STACKABLE
Stackable
No
OPERATINGVOLTAGEVAC
Operating Voltage
100 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
300 VDC
CONTACTBASEMATERIAL
Contact Base Material
High Conductivity Copper Alloy
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
75 A
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold over Nickel
CONTACTTERMINATIONAREAPLATINGTHICKNESSUIN
Contact Termination Area Plating Thickness
5 uin
CONTACTMATINGAREAPLATINGTHICKNESS
Contact Mating Area Plating Thickness
1.27 um [ 50 uin ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
GUIDEHARDWARE
Guide Hardware
Without
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
HOUSINGMATERIAL
Housing Material
Thermoplastic
HOUSINGCOLOR
Housing Color
Black
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 125, -40 - 125 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-40 - 257, -40 - 257 F
CIRCUITAPPLICATION
Circuit Application
Power & Signal
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드