Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
WAGO
Description
231-132/001-000/105-604 TO 231-142/001-000/105-604 - HEADER (FOR PRINTED CIRCUIT BOARDS) STRAIGHT SOLDER PIN, 1X1 MM / 0.039X 0.039 IN PIN SPACING 5 mm / 0.197 in Reflow-technique
Bill of material
231-136/001-000/105-604
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
12 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
12.00 mm
BREITE
Width
mm
TIEFE
Depth
8.40 mm
FARBE
Color
schwarz
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 3,2 mm
BOHRLOCHDURCHM
Dimensions
1,4 +0,1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models