Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
231-840/040-000 - THT - Male header with Angled solder pin 1 x 1 mm and fixing flange Pin spacing 7.5 mm / 0.295 in
Bill of material
231-840/040-000
BESTNR
Item-No.
231-840/040-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
630 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
16 A
RM
Pin Spacing
7.50 mm
P
No. of poles
10
HOEHE
Height
8.40 mm
BREITE
Width
75.50 mm
TIEFE
Depth
12.00 mm
FARBE
Color
gray
BEMERKUNGEN
Comment
L= (No. of poles - 1) x Pin Spacing + 8.2 mm
BOHRLOCHDURCHM
Dimensions
1,4 +0,1 mm
GEWICHT
Weight
4.192 g
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models