Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2310222 - UM-2KS50/32-MR/21/ADV151/SO179
Bill of material
PHOENIX CONTACT 2310222
MANUID
Product number of the Manufacturer
2310222
DESCSHORT
Short Description
Active module
DESCLONG
Long Description
32-channel input relay module (1 N/O contact) with screw connection and fuse (1 A). I/O connection, the voltage supply and the 50-pos. strip are designed redundantly. Suitable for Yokogawa ADV151 and ADV161 cards.
MANUTYPEDESC
Manufacturer Type Description
UM-2KS50/32-MR/21/ADV151/SO179
PREVIEW
Preview
INTNO
International product number
4046356283724
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAH005
rated voltage
24 V
AAF726
rated current
0.018 A
AAP798
Application standards
DIN EN 50178, DIN EN 50178
BAF016
width
519.4 mm
BAA020
height
127.5 mm
AAF040
net weight
1.951 kg
BAB577
depth
60.5 mm
AAT080
Pole number
50
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356283724
AAW338
Manufacturer product designation
Active module
AAU734
Manufacturer product description
32-channel input relay module (1 N/O contact) with screw connection and fuse (1 A). I/O connection, the voltage supply and the 50-pos. strip are designed redundantly. Suitable for Yokogawa ADV151 and ADV161 cards.
AAO057
Product type
UM-2KS50/32-MR/21/ADV151/SO179
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models