Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2310853 - FLKM14/FLK14/ZFKDS/DO8/SO200
Bill of material
PHOENIX CONTACT 2310853
MANUID
Product number of the Manufacturer
2310853
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, connection 1: Spring-cage connection, connection 2: IDC/FLK pin strip 2x 14-position, number of channels: 8
MANUTYPEDESC
Manufacturer Type Description
FLKM14/FLK14/ZFKDS/DO8/SO200
PREVIEW
Preview
INTNO
International product number
4046356128537
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
47
BAH005
rated voltage
24 V
AAF726
rated current
0.200 A
AAP798
Application standards
DIN EN 50178: 1998-04
BAF016
width
58.92 mm
BAA020
height
89.6 mm
AAF040
net weight
0.102 kg
BAB577
depth
61 mm
AAT080
Pole number
14
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356128537
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE interface module for redundant connection of 2x8 output channels (SIMATIC® S7 / S5) via 2xFLK14 on spring-cage terminal blocks, signals are decoupled by diodes
AAO057
Product type
FLKM14/FLK14/ZFKDS/DO8/SO200
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models