Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
80/20
Description
2311, 2312, 2314, 2316 - Flange Mount Casters
Bill of material
2312
PN
Part No.
MATW
Material of Wheel
DIA
DIA Diameter
Inch
A
Inch
B
0.328 Inch
C
Inch
D
Inch
E
1.750 Inch
F
Inch
G
G Load Height
Inch
OR
Oil Resistance
CAP
Capacity
lbs.
COL
Wheel Color
BRAKE
Brake
No
W
Weight
lbs.
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD