Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2311823 - UMK-PVB 2/ 8/50A/8XSI
Bill of material
PHOENIX CONTACT 2311823
MANUID
Product number of the Manufacturer
2311823
DESCSHORT
Short Description
Potential distributors
DESCLONG
Long Description
8-channel potential distributor module, with 6.3 A fuses each. Monitoring of the redundant 24 V voltage supply, message in case of voltage failure per relay contact.
MANUTYPEDESC
Manufacturer Type Description
UMK-PVB 2/ 8/50A/8XSI
PREVIEW
Preview
INTNO
International product number
4046356321624
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAF016
width
160 mm
BAA020
height
74 mm
AAF040
net weight
0.359 kg
BAB577
depth
60 mm
AAT080
Pole number
2
AAG363
min. conductor cross section solid (solid, stranded)
0.500 mm^2
AAG362
max. conductor cross section solid (solid, stranded)
16 mm^2
AAG174
min. conductor cross section flexible (fine-strand) with cable end sleeve
0.500 mm^2
AAG173
max. conductor cross section flexible (fine-strand) with cable end sleeve
10 mm^2
AAG360
N-rail present
No
AAG361
PE-rail present
No
AAO663
GTIN
4046356321624
AAW338
Manufacturer product designation
Potential distributors
AAU734
Manufacturer product description
8-channel potential distributor module, with 6.3 A fuses each. Monitoring of the redundant 24 V voltage supply, message in case of voltage failure per relay contact.
AAO057
Product type
UMK-PVB 2/ 8/50A/8XSI
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok