Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2313228-2
Bill of material
2313228-2
PN
Part Number
2313228-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2313228-2
TEINTERNALDESCRIPTION
TE Internal Description
NanoRF BACKPLANE MODULE, 12 PSN, AL
CONNECTORSYSTEM
Connector System
Cable-to-Cable
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFCOAXIALCONTACTS
Number of Coaxial Contacts
12
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
12
IMPEDANCEOHM
Impedance
50 Ohm
BODYMATERIAL
Body Material
Aluminum Alloy
PLATINGFINISH
Plating Finish
Trivalent Chromate
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Beryllium Copper
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
MODULEMOUNTINGTYPE
Module Mounting Type
Screw
RFCONTACTSPACING
RF Contact Spacing
2.79 mm [ .11 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 120 C [ -85 - 248 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
VITA67
VITA 67
Yes
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD