Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2314723 - FLKM-KS40/YCS/ZFKDS
Bill of material
PHOENIX CONTACT 2314723
MANUID
Product number of the Manufacturer
2314723
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
Universal interface module with 1:1 connection between 40-pos. system connection and spring-cage terminal block connection.
MANUTYPEDESC
Manufacturer Type Description
FLKM-KS40/YCS/ZFKDS
PREVIEW
Preview
INTNO
International product number
4046356155007
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAH005
rated voltage
25 V
AAF726
rated current
1 A
AAP798
Application standards
DIN EN 50178
BAF016
width
112 mm
BAA020
height
89.6 mm
AAF040
net weight
0.211 kg
BAB577
depth
60 mm
AAT080
Pole number
40
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356155007
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
Universal interface module with 1:1 connection between 40-pos. system connection and spring-cage terminal block connection.
AAO057
Product type
FLKM-KS40/YCS/ZFKDS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models