Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2315269 - VIP-2/SC/PDM-2/24
Bill of material
PHOENIX CONTACT 2315269
MANUID
Product number of the Manufacturer
2315269
DESCSHORT
Short Description
Potential distributors
DESCLONG
Long Description
VARIOFACE module, with two equipotential busbars (P1, P2) for potential distribution, for mounting on NS 35 rails. Module width: 70.4 mm
MANUTYPEDESC
Manufacturer Type Description
VIP-2/SC/PDM-2/24
PREVIEW
Preview
BAF016
width
70.04 mm
BAA020
height
65.8 mm
AAF040
net weight
0.147 kg
BAB577
depth
50 mm
AAT080
Pole number
2
AAP404
Number of contact points per pole
12
AAG363
min. conductor cross section solid (solid, stranded)
0.200 mm^2
AAG362
max. conductor cross section solid (solid, stranded)
6 mm^2
AAG174
min. conductor cross section flexible (fine-strand) with cable end sleeve
0.200 mm^2
AAG173
max. conductor cross section flexible (fine-strand) with cable end sleeve
4 mm^2
AAF852
max. rated voltage
30 A
AAG360
N-rail present
No
AAG361
PE-rail present
No
AAO663
GTIN
4046356313377
AAW338
Manufacturer product designation
Potential distributors
AAU734
Manufacturer product description
VARIOFACE module, with two equipotential busbars (P1, P2) for potential distribution, for mounting on NS 35 rails. Module width: 70.4 mm
AAO057
Product type
VIP-2/SC/PDM-2/24
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356313377
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models